D
K
KDV
KL
KLE
KN
Valve function
2 x 3/2 NC
2 x 3/2 NO
2/2 NC
2/2 NO
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
3/2 UNI
5/2
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
Flanged
Flanged ISO 15218
G1/4
G1/8
G3/8
M7
Certifications
CE
Csa
REACH
RoHS
UL
Kv value [m3/h]
Nominal size [Ømm]
0.6
0.65
0.8
1
1.1
1.2
1.3
1.6
5
6.6
9
Material
Aluminium
PBT
PEEK
Seal Material
EPDM
FFKM
FKM
NBR
Voltage
110 V DC
12 V DC
24 V DC
48 V DC
5 V DC
6 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP40
Dimension [mm]
10.5
16
25
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves