ASP
CFB INOX
K8DV
KDV
PD
PDV
Valve function
2/2 NC
Pneumatic connection
Cartridge
Flanged
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G2 1/2
G3/4
G3/8
M5
Certifications
CE
PED 2014/68/UE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.7
0.8
1
1.2
1.3
1.5
1.6
2
2.5
3
4
12
17
21
30
37
46
59
Material
Aluminium
Brass
PEEK
POM
Stainless steel 316L
Seal Material
EPDM
Voltage
110 V 50/60 Hz
12 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
3 V DC
5 V DC
6 V DC
IP protection class
IP00
IP40
IP51
IP65
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves