D
Valve function
2 x 3/2 NC
Pneumatic connection
G1/4
G1/8
G3/8
M5
M7
Push-in Ø4
Certifications
CE
Csa
REACH
RoHS
UL
Material
Aluminium
Seal Material
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP40
IP65
Dimension [mm]
10.5
15
16
22
22. 25
25
29
30
78
Solenoid, pneumatic and manifold valves
Mechanical and manual valves