2 x 3/2 NO
Pneumatic connection
G1/4
Certifications
CE
REACH
RoHS
Material
Aluminium
Seal Material
NBR
Voltage
48 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
22
22. 25
25
29
Solenoid, pneumatic and manifold valves