A
NA
P
PN
W
Valve function
3/2 NC
Pneumatic connection
Barb fittings
Flanged
Flanged ISO 15218
G1/2
G1/4
G1/8
G3/8
M5
Push-in Ø4
R1/8
Certifications
CE
NAMUR
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.8
0.9
1.1
1.2
1.4
1.5
1.8
2
2.5
5
6.6
9
Material
Aluminium
Brass
PA6
PBT
Seal Material
EPDM
FKM
HNBR
NBR
PU
Voltage
48 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP40
IP51
IP65
Dimension [mm]
22
22. 25
25
29
32
33
33.6
45
96
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves