A
Valve function
3/2 NO IN-LINE
Pneumatic connection
Barb fittings
Flanged
G1/8
M5
Push-in Ø4
R1/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.2
Material
Aluminium
Brass
PA6
PBT
Seal Material
FKM
HNBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves