A
PL
Valve function
3/2 NO IN-LINE
Pneumatic connection
Barb fittings
Flanged
Flanged ISO 15218
G1/8
M5
Push-in Ø4
R1/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.8
1.1
1.2
1.4
1.5
1.6
1.8
2
2.5
Material
Aluminium
Brass
PA6
PBT
PPS
Seal Material
FKM
HNBR
NBR
Voltage
24 V DC
IP protection class
IP51
IP65
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves