KN
PL
Valve function
3/2 UNI
Pneumatic connection
Flanged ISO 15218
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.65
0.8
1.1
1.5
1.6
Material
Brass
PBT
PPS
Seal Material
NBR
Voltage
110 V DC
12 V DC
24 V DC
5 V DC
6 V DC
IP protection class
IP40
IP51
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves