VMS
Valve function
5/2
Pneumatic connection
G1/2
Certifications
CE
REACH
RoHS
Material
Aluminium
Seal Material
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
16
20
22
32
33
33.5
33.6
40
45
48
51
58
70
80
83
96
Solenoid, pneumatic and manifold valves
Mechanical and manual valves