1
3
4
9
D
EN
NA
VMS
Valve function
5/3 CC
Pneumatic connection
Flanged
G1/2
G1/4
G1/8
G3/4
G3/8
M5
M7
On subbase
Certifications
CE
Csa
ISO 5599-1
NAMUR
REACH
RoHS
UL
Material
Aluminium
Seal Material
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
230 V DC
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP40
IP65
Dimension [mm]
10.5
16
19
20
22
22. 25
25
29
32
33
33.5
33.6
40
45
48
51
58
70
80
83
96
Solenoid, pneumatic and manifold valves
Mechanical and manual valves