D
Valve function
5/3 CO
Pneumatic connection
G1/4
G1/8
G3/8
M7
Certifications
CE
Csa
REACH
RoHS
UL
Material
Aluminium
Seal Material
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP40
IP65
Dimension [mm]
25
Solenoid, pneumatic and manifold valves