9
A
NA
Valve function
2 x 3/2 NC
2 x 3/2 NO
2/2 NC
2/2 NO
3/2
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
3/2 NO IN-LINE
5/2
5/3
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
Barb fittings
Flanged
G1/2
G1/4
G1/8
G3/8
M5
On subbase
Push-in Ø4
R1/8
Certifications
CE
ISO 5599-1
NAMUR
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.2
1.4
1.5
1.8
2
2.5
3
4
Material
Aluminium
Seal Material
FKM
HNBR
NBR
Voltage
110 V 50/60 Hz
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
22
22. 25
25
29
32
33
33.6
45
96
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves