A
CFB INOX
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
Pneumatic connection
G1/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
2
Material
Aluminium
Brass
PA6
PBT
Stainless steel 316L
Seal Material
EPDM
FKM
HNBR
Voltage
12 V DC
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves