5/3 CO
Pneumatic connection
G1/8
Certifications
CE
REACH
RoHS
Material
Aluminium
Seal Material
NBR
Voltage
12 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
22
22. 25
25
29
32
33
33.6
45
96
Solenoid, pneumatic and manifold valves