A8
B7
B8
B9
G7
G93
GP
H8
U7
Valve function
Not applicable
Voltage
230 V 50/60 Hz: 240V 50/60 Hz
IP protection class
IP54
Dimension [mm]
16.5x25.8
22x27.5
22x28
22x57.5
29.6x72.7
30x38.5
30x41
36x47.5
Solenoid, pneumatic and manifold valves