3/2 NC + 3/2 NO
Pneumatic connection
G1/4
G1/8
Certifications
CE
REACH
RoHS
Material
Aluminium
Seal Material
NBR
Voltage
230 V 50/60 Hz
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
22
22. 25
25
29
Solenoid, pneumatic and manifold valves