CFB
CFB INOX
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
Pneumatic connection
Flanged
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G3/4
G3/8
Push-in Ø4
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
4
Material
Aluminium
Brass
Stainless steel 316L
Seal Material
EPDM
FKM
NBR
Voltage
24 V 50/60 Hz
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves