3/2 NC
3/2 NO
5/2
Pneumatic connection
G1/4
M5
Push-in Ø4
Material
Aluminium
Technopolymer
Seal Material
NBR
Voltage
250 V AC
ISO Flow rate Standard (Qn)
IP protection class
IP20
IP40
Dimension [mm]
31
Mechanical and manual valves