K8
K8DV
K8X
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 UNI
Pneumatic connection
Barb fittings
Cartridge
Flanged
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.5
0.6
0.7
Material
Brass
PBT
PEEK
Stainless steel
Seal Material
EPDM
FFKM
FKM
Voltage
3 V DC
IP protection class
IP00
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves