2/2 NC
3/2
3/2 NC
3/2 NO
5/2
5/3
5/3 CC
5/3 CO
Pneumatic connection
G3/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
2
2.5
3
4
Material
Aluminium
Brass
Seal Material
FKM
NBR
Voltage
48 V 50/60 Hz
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
22
32
33
33.6
45
96
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves