A
Valve function
2/2 NC
Pneumatic connection
Barb fittings
Flanged
G1/8
G3/8
M5
Push-in Ø4
R1/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.2
1.4
1.5
1.8
2
2.5
3
4
Material
Aluminium
Brass
PA6
PBT
Seal Material
FKM
HNBR
Voltage
48 V 50/60 Hz
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves