2/2 NC
3/2 NC
3/2 NO
Pneumatic connection
Flanged
G1/8
G3/8
Push-in Ø4
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
2
2.5
3
4
Material
Brass
Seal Material
FKM
Voltage
48V DC
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves