K8DV
KDV
PDV
Valve function
2/2 NC
2/2 NO
3/2 UNI
Pneumatic connection
Cartridge
Flanged
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.7
0.8
1
1.2
1.3
1.6
2
Material
PEEK
Seal Material
EPDM
FFKM
FKM
Voltage
6 V DC
IP protection class
IP00
IP40
IP51
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves