text.skipToContent text.skipToNavigation
Series KN and KN High Flow

Series KN and KN High Flow

3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
The Series KN directly operated solenoid valves are available also in the high flow version (KN High Flow).

Thanks to its low energy consumption and to its compact design, the KN miniaturized solenoid valve can be used in industrial and scientific applications.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Function 3/2 NC - 3/2 NO - 3/2 UNI
Operation direct acting poppet type
Pneumatic connections on subbase with ISO 15218 interface
Orifice diameter 0.65 ... 1.1 mm
Flow coefficient kv (l/min) 0.15 ... 0.39
Operating pressure 0 ÷ 3 ... 7 bar
Operating temperature 0 ÷ 50 °C
Fluid filtered compressed air, unlubricated, according to ISO 8573-1:2010 class [3:4:3], inert gas
Response time ON <10 ms - OFF <10 ms
Manual override monostable
Installation in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body PBT
Seals NBR - FKM
Internal parts stainless steel
ELECTRICAL FEATURES
Voltage 5 ... 24 V DC - other voltages on demand
Voltage tolerance ±10%
Power consumption 1.3/0.25 ... 4/1 W (inrush/holding)
Duty cycle ED 100%
Electrical connection connector mod. 121-8...
Protection class IP50
Special versions available on demand
Full screen
Your configuration
CODING EXAMPLE
KN 0 00 3 0 3 K 1 3
KN SERIES
0 BODY DESIGN
0 = single valve
00 NUMBER OF POSITIONS
00 = interface
3 NUMBER OF WAYS - FUNCTIONS
3 = 3/2-way - NC
4 = 3/2-way - NO
7 = 3/2-way - UNI
0 PORTS
0 = ISO 15218 on subbase or manifold
3 ORIFICE DIAMETER
3 = Ø 0.65 mm
5 = Ø 1.1 mm - only for NC version with minimum pressure required to operate
6 = Ø 1.1 mm
K MATERIALS
F = PBT body - FKM poppet - FKM other seals
K = PBT body - FKM poppet - NBR other seals
1 ELECTRICAL CONNECTION
1 = 90° connection with protection and led
B = in-line connection with protection and led
3 VOLTAGE - POWER CONSUMPTION
2 = 12 V DC - 1.3/0.25 W
3 = 24 V DC - 1.3/0.25 W
5 = 5 V DC - 4/1 W
7 = 12 V DC - 4/1 W
8 = 24 V DC - 4.1 W
FIXING
= fixing screws for plastic
M = fixing screws for metal
OPTIONS
= standard
OX2 = for use with oxygen (non volatile residual less than 33 mg/m²)

Example of SERIES KN MANIFOLD VERSION - Max 16 positions on demand

Pneumatics and electronics integrated
Valve functions: 2x2/2 - 2x3/2
Pneumatic modularity
10mm valve width