Direct acting solenoid valves
Series KN and KN High Flow
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
3/2-way - Universal (UNI)
The Series KN directly operated solenoid valves are available also in the high flow version (KN High Flow).
Thanks to its low energy consumption and to its compact design, the KN miniaturized solenoid valve can be used in industrial and scientific applications.
Thanks to its low energy consumption and to its compact design, the KN miniaturized solenoid valve can be used in industrial and scientific applications.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function | 3/2 NC - 3/2 NO - 3/2 UNI |
Operation | direct acting poppet type |
Pneumatic connections | on subbase with ISO 15218 interface |
Orifice diameter | 0.65 ... 1.1 mm |
Flow coefficient kv (l/min) | 0.15 ... 0.39 |
Operating pressure | 0 ÷ 3 ... 7 bar |
Operating temperature | 0 ÷ 50 °C |
Fluid | filtered compressed air, unlubricated, according to ISO 8573-1:2010 class [3:4:3], inert gas |
Response time | ON <10 ms - OFF <10 ms |
Manual override | monostable |
Installation | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | PBT |
Seals | NBR - FKM |
Internal parts | stainless steel |
ELECTRICAL FEATURES | |
Voltage | 5 ... 24 V DC - other voltages on demand |
Voltage tolerance | ±10% |
Power consumption | 1.3/0.25 ... 4/1 W (inrush/holding) |
Duty cycle | ED 100% |
Electrical connection | connector mod. 121-8... |
Protection class | IP50 |
Special versions available on demand |
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
KN | 0 | 00 | 3 | 0 | 3 | K | 1 | 3 |
KN | SERIES |
0 |
BODY DESIGN 0 = single valve |
00 |
NUMBER OF POSITIONS 00 = interface |
3 |
NUMBER OF WAYS - FUNCTIONS 3 = 3/2-way - NC 4 = 3/2-way - NO 7 = 3/2-way - UNI |
0 |
PORTS 0 = ISO 15218 on subbase or manifold |
3 |
ORIFICE DIAMETER 3 = Ø 0.65 mm 5 = Ø 1.1 mm - only for NC version with minimum pressure required to operate 6 = Ø 1.1 mm |
K |
MATERIALS F = PBT body - FKM poppet - FKM other seals K = PBT body - FKM poppet - NBR other seals |
1 |
ELECTRICAL CONNECTION 1 = 90° connection with protection and led B = in-line connection with protection and led |
3 |
VOLTAGE - POWER CONSUMPTION 2 = 12 V DC - 1.3/0.25 W 3 = 24 V DC - 1.3/0.25 W 5 = 5 V DC - 4/1 W 7 = 12 V DC - 4/1 W 8 = 24 V DC - 4.1 W |
FIXING = fixing screws for plastic M = fixing screws for metal |
|
OPTIONS = standard OX2 = for use with oxygen (non volatile residual less than 33 mg/m²) |