text.skipToContent text.skipToNavigation
Series KLE solenoid valve - 2/2-way NC - in-line connector

Series KLE solenoid valve - 2/2-way NC - in-line connector

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Series KLE solenoid valve - 2/2-way NC - in-line connector

Supplied with:
1x interface seal
2x M2x16 screws for mounting on metal

* add
- VOLTAGE
(see CODING EXAMPLE)



Mod. Function Orifice Ø (mm) kv (l/min) Pressure min÷max (bar) Power (W)
KLE210-A83A0-B*M 2/2 NC 0,8 0,25 0 ÷ 5 1
KLE210-B23A0-B*M 2/2 NC 1,2 0,40 0 ÷ 8 4 / 1
KLE210-B63A0-B*M 2/2 NC 1,6 0,50 0 ÷ 6 4 / 1
KLEC10-A83A0-B*M 2/2 NC 0,8 0,25 0 ÷ 5 1
KLEC10-B23A0-B*M 2/2 NC 1,2 0,40 0 ÷ 8 4 / 1
KLEC10-B63A0-B*M 2/2 NC 1,6 0,50 0 ÷ 6 4 / 1