text.skipToContent text.skipToNavigation
Series PDV

Series PDV

2/2-way - Normally Closed (NC)
Series PDV directly operated solenoid valve is available with several nominal diameters and in three different versions according to the electrical connection.
Moreover, the fluid separation membrane protects the medium from extreme changes of temperature due to heating of the solenoid.

To choose the most suitable model for a specific application, check the chemical compatibility of the medium with the available materials of body and seals.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Function
Operation
Pneumatic connections
Orifice diameter
Flow efficient kv (l/min)
Operating pressure
Operating temperature
Media
Response time (ISO 12238)
Installation
2/2 NC
directly operated with fluid separation membrane
on subbase
0.8 … 2 mm
0.25 ... 0.8
0 ... 7 bar
10 ÷ 50 °C (FKM/EPDM) / 20 ÷ 50 °C (FFKM)
inert or corrosive liquids and gases compatible with the materials in contact
≤ 15 ms
in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body
Seals
PEEK
FKM - EPDM - FFKM
ELECTRICAL FEATURES
Voltage
Voltage tolerance
Power consumption
Duty cycle
Electrical connection
Protection class
12 ... 24 V DC - other voltages on demand
±10%
2 W
ED 100%
industrial standard (9.4 mm), DIN EN 175 301-803-C (8 mm), 300 mm flying leads
IP65 with connector
Special versions available on request
Full screen
Your configuration
CODING EXAMPLE
PDV C0 1 22 B7 3 G N M 00 4A C023
PDV SERIES
C0 BODY DESIGN
C0 = body with interface for subbase
1 NUMBER OF WAYS - FUNCTIONS
1 = 2/2-way - NC
22 PNEUMATIC CONNECTIONS
22 = PDV-type interface, 2-way
B7 ORIFICE DIAMETER
A7 = Ø 0.8 mm
B3 = Ø 1.2 mm
B7 = Ø 1.6 mm
C1 = Ø 2.0 mm
3 SEAL MATERIAL
3 = FKM
4 = EPDM
5 = FFKM
G BODY MATERIAL
G = PEEK
N MANUAL OVERRIDE
N = not foreseen
M FIXING
M = fixing screws for metal
00 OPTIONS
00 = none
4A ELECTRICAL CONNECTION
3A = DIN EN 175 301-803-C (8 mm)
4A = industrial standard (9.4 mm)
7A = 300 mm flying leads

3C = DIN EN 175 301-803-C (8 mm) with coil rotated 180°
4C = industrial standard (9.4 mm) with coil rotated 180°
7C = 300 mm flying leads with coil rotated 180°
C023 VOLTAGE - POWER CONSUMPTION
C020 = 12 V DC - 2 W
C023 = 24 V DC - 2 W
OPTIONS
= standard