Direct acting solenoid valves
Series PL
2/2-way - Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
Series PL directly operated mini-solenoid valves are available in the NO version and can be mounted on single bases or on manifolds.
Please note that all Series PL solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
Please note that all Series PL solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
1-1/1 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function Operation Pneumatic connections Orifice diameter Flow efficient kv (l/min) Operating pressure Operating temperature Media Response time (ISO 12238) Installation |
2/2 NO - 3/2 NC - 3/2 NO - 3/2 UNI direct acting poppet type on subbase 0.8 ... 1.6 mm 0.30 ... 0.62 0 ÷ 3.5 ... 10 bar 0 ÷ 50 °C (FKM) / -50 ÷ 50 °C (low temperature NBR on demand) filtered air, class 5.4.4 according to ISO 8573-1 (max oil viscosity 32 cSt), inert gas ON <10 ms - OFF <15 ms mono/bistable - PBT 3/2 versions only in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body Seals Internal parts |
brass - PBT - PPS FKM - NBR - EPDM (on demand) brass - stainless steel |
ELECTRICAL FEATURES | |
Voltage Voltage tolerance Power consumption Duty cycle Electrical connection Protection class |
6 ... 110 V DC - other voltages on demand ±10% 1.2 ... 2.7 W ED 100% industrial standard connector (9.4 mm) IP65 with connector |
Special versions available on demand |
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
* 3/2 NO IN LINE version: port position 1 - 2 - 3 are identical to port positions of 3/2 NC versions
PL | 0 | 00 | 3 | 0 | 3 | PL | 2 | 3 |
PL | SERIES |
0 |
BODY DESIGN 0 = single sub-base (M5 only) or interface 1 = manifold - valves single side 2 = manifold - valves double side |
00 |
NUMBER OF POSITIONS 00 = ISO 15218 or Series PD interface 01 = single base (M5 only) 02 ÷ 99 = manifold number of positions |
3 |
NUMBER OF WAYS - FUNCTIONS 0 = manifolds or single base 9 = 2/2-way - NO A = 2/2-way - NO electric part revolved by 180° 3 = 3/2-way - NC 5 = 3/2-way - NC electric part revolved by 180° 4 = 3/2-way - NO 6 = 3/2-way - NO electric part revolved by 180° B = 3/2-way - NO IN-LINE* C = 3/2-way - NO IN-LINE* electric part revolved by 180° 7 = 3/2-way - UNI 8 = 3/2-way - UNI electric part revolved by 180° |
0 |
VALVE PORTS 0 = ISO 15218 interface - 3/2-way B = series PD interface - 2/2-way MANIFOLD PORTS for P - PL - PN - W Series 2 = M5 thread - front outlets 3 = tube Ø 3 mm fittings - front outlets 4 = tube Ø 4 mm fittings - front outlets 6 = M5 thread - front outlets 7 = tube Ø 3 mm fittings - bottom outlets 8 = tube Ø 4 mm fittings - bottom outlets |
3 |
ORIFICE DIAMETER B = Ø 0.8 mm 1 = Ø 1.1 mm 3 = Ø 1.5 mm (NC version with pressure 4 ÷ 8 bar only) 5 = Ø 1.5 mm 6 = Ø 1.5 mm (NC version with pressure 0 ÷ 3.5 bar only) 7 = Ø 1.6 mm |
PL |
MATERIALS PL = PBT body - FKM poppet seal - NBR other seals PF = PBT body - FKM seals SF = PPS body - FKM seals ST = PPS body - Low Temperature NBR seals (on demand) BF = nickel-planted brass body - FKM seals |
2 |
ELECTRICAL CONNECTION 2 = industrial standard connection (9.4 mm) |
3 |
VOLTAGE - POWER CONSUMPTION 1 = 6 V DC - 2.7 W - PBT 2 = 12 V DC - 2.7 W - PBT 3 = 24 V DC - 2.7 W - PBT A = 6 V DC - 2.2 W - PPS B = 12 V DC - 2.2 W - PPS C = 24 V DC - 2.2 W - PPS H = 110 V DC - 3 W - PPS |
FIXING = fixing screws for metal P = fixing screws for plastics |
|
MANUAL OVERRIDE = not required or not applicable T = mono/bistable (push/turn type) |
|
OPTIONS = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) |
1-11/11 results