text.skipToContent text.skipToNavigation
Series PL

Series PL

Supplied with:
1x interface seal
2x M3x20 screws for mounting on metal
or
2x Ø3x23 screws for mounting on plastic (opt. P)

Also available models for T amb.
-50 ÷ 50 °C with NBR seals

Vacuum operation with max. pressure reduction
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Series PL solenoid valve - 3/2-way UNI

* add
- VOLTAGE
- FIXING
(see CODING EXAMPLE)



Mod. Function Orifice Ø (mm) kv (l/min) Min÷max pressure (bar) Body material Seals material Manual override Power (W) Symbol
PL000-705-PF2* 3/2 UNI 1.5 0.42 0 ÷ 3.5 [-1 ÷ 2.5] PBT FKM no 2.7 EV64
PL000-705-PF2*T 3/2 UNI 1.5 0.42 0 ÷ 3.5 [-1 ÷ 2.5] PBT FKM mono/bistable 2.7 EV92
PL000-705-SF2* 3/2 UNI 1.5 0.42 0 ÷ 3.5 [-1 ÷ 2.5] PPS FKM no 2.2 EV64