28
MCO
MCU
MVU
RFO
RFU
RSW
SCO
SCO+2905
SCU
SVU
TMCO
TMCU
TMVU
Valve function
Bidirectional flow controller
Unidirectional flow controller
Pneumatic connection
G1/2
Max. inlet pressure [Bar]
Nominal size [Ømm]
1.5
2
3.5
3.8
5
5.8
8
12
Material
Aluminium
Brass
Seal Material
NBR
ISO Flow rate Standard (Qn)
Dimension [mm]
40
41
42
44
46
54
55.5
59
62
64
Actuation type
Manually operated
Suitable for both directions of flow
Bidirectional
Unidirectional
4 Products found
Flow control valves
Series SCU, MCU, SVU, MVU, SCO, MCO, RSW
Flow control valves
Series TMCU, TMVU, TMCO
Flow control valves
Series RFU and RFO
Flow control valves
Series 28
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart