28
GMCO
GMCU
GMVU
GSCO
GSCU
GSVU
MCO
MCU
MVU
PMCO
PMCU
PMVU
PSCO
PSCU
PSVU
RFO
RFU
RSW
SCO
SCO+2905
SCU
SVU
TMCO
TMCU
TMVU
Valve function
Bidirectional flow controller
Unidirectional flow controller
Pneumatic connection
G1/4
Max. inlet pressure [Bar]
Nominal size [Ømm]
1.5
2
3.5
3.8
4
5
5.8
7
8
12
Material
Aluminium
Brass
Stainless steel
Technopolymer
Seal Material
NBR
ISO Flow rate Standard (Qn)
Dimension [mm]
40
41
42
44
46
54
55.5
59
62
64
Actuation type
Manually operated
Screw driver
Suitable for both directions of flow
Bidirectional
Unidirectional
6 Products found
Flow control valves
Series SCU, MCU, SVU, MVU, SCO, MCO, RSW
Flow control valves
Series PSCU, PMCU, PSVU, PMVU, PSCO, PMCO
Flow control valves
Series TMCU, TMVU, TMCO
Flow control valves
Series GSCU, GMCU, GSVU, GMVU, GSCO, GMCO
Flow control valves
Series RFU and RFO
Flow control valves
Series 28
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart