text.skipToContent text.skipToNavigation
Series 28

Series 28

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Valve Mod. 2810



Mod. A L T Z SW2 Δ1bar Nl/min Free flow Nl/min
2810 1/8 G1/8 40 37 42,5 19 415 590
2810 1/4 G1/4 42 37 42,5 19 508 740
2810 3/8 G3/8 42 37 42,5 19 620 900
2810 1/2 G1/2 54 42 48 22 1540 2080