text.skipToContent text.skipToNavigation
Series SCU, MCU, SVU, MVU,  SCO, MCO, RSW

Series SCU, MCU, SVU, MVU, SCO, MCO, RSW

Unidirectional and bidirectional banjo flow control regulators
Ports: M5, G1/8, G1/4, G3/8, G1/2
These unidirectional and bidirectional flow controllers have been designed as small as possible so as to be mounted directly on valves or cylinders.
The great variety of adjustable fittings makes it possible to complete the regulator with the most suitable system in relation to the available tube.

Only the G1/2 model is supplied complete with banjo flow controllers.
For the other models the banjo flow controller is to be requested separately.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction Needle type
Valve group Unidirectional and bidirectional controller
Materials Body and regulation screw: M5 = stainless steel; 1/8 - 1/4 - 3/8 - 1/2 = OT;
seals = NBR
Mounting By male thread
Ports M5 - G1/8 - G1/4 - G3/8 - G1/2
Installation In any position
Operating temperature 0°C ÷ 80°C (with dry air - 20°C)
Operating pressure 1 ÷ 10 bar
Nominal pressure 6 bar
Nominal flow See graph
Nominal diameter M5 = 1,5 mm - G1/8 = 2 mm - G1/4 = 4 mm - G3/8 = 7 mm - G1/2 = 12 mm
Fluid Filtered air. If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted.
Coding example
M CU 7 02 M5
M ACTUATION
M = Manual
S = Screwdriver
CU ASSEMBLY
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
7 VERSIONS
6 = needle (screwdriver operated)
7 = needle (manual operated)
02 NOMINAL DIAMETER
02 = ø 1,5 max
04 = ø 2 max
06 = ø 4 max
08 = ø 7 max
10 = ø 12 max
M5 PORTS
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.