text.skipToContent text.skipToNavigation
Series RSW

Series RSW

Ports: G1/8, G1/4, G1/2.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Series RSW flow control valves with silencer

*determined with supply pressure 6 bar with free flow; ensuring screw is open to maximum output.



Mod. A B C D SW Q* (Nl/min)
RSW 1/8 G1/8 10.5 22 6 13 410
RSW 1/4 G1/4 13 27 7.5 16 650
RSW 3/8 G3/8 16 30 9.5 20 1100
RSW 1/2 G1/2 18 40 10.5 26 1700