text.skipToContent text.skipToNavigation
Series TMCU, TMVU, TMCO

Series TMCU, TMVU, TMCO

Unidirectional and bidirectional banjo flow controllers with nominal diameter 2 - 3,8 - 5,8 - 8 mm
Ports: G1/8, G1/4, G3/8, G1/2
Series TMCU, TMVU, TMCO unidirectional and bidirectional flow controllers have been revised in order to decrease their dimensions and improve their flow rate characteristics. Their construction allows for easy assembly to cylinders and valves and allows the regulation adjustment to be precise and gradual.

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction needle - type
Valve group unidirectional and bidirectional controller
Materials brass - technopolymer - NBR
Mounting by male threaded
Threaded ports G1/8 - G1/4 - G3/8 - G1/2
Installation in any position
Operating temperature 0°C ÷ 60°C (with dry air -20°C)
Operating pressure 0,5 ÷ 10 bar
Nominal pressure 6 bar
Nominal flow see graph
Nominal dia. Tube 4 Ø2 - Tube 6 Ø3,8 - Tube 8 Ø5,8 - Tube 10 and 12 Ø8
Fluid filtered air. If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted.
CODING EXAMPLE
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.
TM CU 9 74 1/8 6
TM ACTUATION:
TM = manual
CU ASSEMBLY:
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
9 VERSIONS:
9 = manual needle
74 REGULATION:
step - ø tube
72 = 2 4
74 = 3.8 6
76 = 5.8 8
78 = 8 10
1/8 PORTS:
1/8
1/4
3/8
1/2
6 Ø TUBE:
4
6
8
10