Flow control valves
Series TMCU, TMVU, TMCO
Unidirectional and bidirectional banjo flow controllers with nominal diameter 2 - 3,8 - 5,8 - 8 mm
Ports: G1/8, G1/4, G3/8, G1/2
Ports: G1/8, G1/4, G3/8, G1/2
Series TMCU, TMVU, TMCO unidirectional and bidirectional flow controllers have been revised in order to decrease their dimensions and improve their flow rate characteristics. Their construction allows for easy assembly to cylinders and valves and allows the regulation adjustment to be precise and gradual.
1-1/1 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | needle - type |
Valve group | unidirectional and bidirectional controller |
Materials | brass - technopolymer - NBR |
Mounting | by male threaded |
Threaded ports | G1/8 - G1/4 - G3/8 - G1/2 |
Installation | in any position |
Operating temperature | 0°C ÷ 60°C (with dry air -20°C) |
Operating pressure | 0,5 ÷ 10 bar |
Nominal pressure | 6 bar |
Nominal flow | see graph |
Nominal dia. | Tube 4 Ø2 - Tube 6 Ø3,8 - Tube 8 Ø5,8 - Tube 10 and 12 Ø8 |
Fluid | filtered air. If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted. |
1-1/1 results
CODING EXAMPLE
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.
TM | CU | 9 | 74 | 1/8 | 6 |
TM |
ACTUATION: TM = manual |
CU |
ASSEMBLY: CU = on cylinders unidirectional VU = on valves unidirectional CO = bidirectional |
9 |
VERSIONS: 9 = manual needle |
74 |
REGULATION: step - ø tube 72 = 2 4 74 = 3.8 6 76 = 5.8 8 78 = 8 10 |
1/8 |
PORTS: 1/8 1/4 3/8 1/2 |
6 |
Ø TUBE: 4 6 8 10 |