text.skipToContent text.skipToNavigation
Series TMCO

Series TMCO

Bidirectional flow controller.
Adjustment of setting by a hexagonal male key or a manually operated knurled screw.
Ports: G1/8, G1/4, G3/8, G1/2
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Series TMCO valves



Mod. A B F H L M S SW SW1 Z
TMCO 972-1/8-4 G1/8 4 11,5 5 43 21,5 16,5 16 1,5 50
TMCO 974-1/8-6 G1/8 6 11,5 5 43 21,5 16,5 16 1,5 50
TMCO 974-1/4-6 G1/4 6 11,5 6 44 21,5 16,5 17 1,5 51
TMCO 976-1/8-8 G1/8 8 13,5 5 47 25 17,5 19 2,5 54
TMCO 976-1/4-8 G1/4 8 13,5 6 48,5 25 18 19 2,5 55,5
TMCO 976-3/8-8 G3/8 8 13,5 7 49,5 25 18 20 2,5 56,5
TMCO 978-3/8-10 G3/8 10 16 7 51 29 17 25 2,5 59,5
TMCO 978-1/2-10 G1/2 10 16 8 52 29 17 25 2,5 60,5