text.skipToContent text.skipToNavigation
Series 2L

Series 2L

The amplifier valve Mod. 2LA-AM is able to change low pressure signals into signals with pressure from 2 to 8 bar. The poppet type construction shows a minimum permanent air consumption at rest.

Mounting: with M5 screws
Installation: in any position
Fluid: filtered air, without lubricant
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Pneumatically operated 3/2 NC amplifier valve - G1/8 ports

Materials:
- AL body
- NBR seals



Mod. Working pressure (bar) Min/max operating pressure (bar) Permanent air consumption at rest (Nl/min) Nominal flow (Nl/min ΔP 1)
2LA-AM 2 ÷ 8 0.03 / 0.6 3.3 120