VMS
Valve function
3/2 NC
3/2 NO
5/2
5/3 CC
5/3 CO
Pneumatic connection
G1/2
G1/4
G1/8
G3/4
G3/8
M5
Max. inlet pressure [Bar]
Material
Aluminium
Seal Material
NBR
ISO Flow rate Standard (Qn)
Dimension [mm]
22
Actuation type
Manually operated bistable
Manually operated bistable 3 pos.
Manually operated monostable
Manually operated monostable 3 pos.
Mechanically operated monostable
Suitable for both directions of flow
Bidirectional
Unidirectional
2 Products found
Mechanically operated sensor valves
Series 3 and 4
Manually operated valves
Series 1, 3, 4 and VMS
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart