29
Valve function
2 way
3 way
Pneumatic connection
G1/2
G1/4
G1/8
G3/8
Push-in Ø4
Push-in Ø6
Push-in Ø8
R1/4
R1/8
Max. inlet pressure [Bar]
Nominal size [Ømm]
6
8
Material
Brass
Seal Material
FKM
PTFE
Dimension [mm]
47.5
Actuation type
Manually operated bistable
Suitable for both directions of flow
Bidirectional
Unidirectional
1 Products found
Mini ball valves for Pneumatics and industrial fluids
Series 29
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart