29
Valve function
2 way
3 way
Pneumatic connection
Push-in Ø6
Max. inlet pressure [Bar]
Nominal size [Ømm]
6
8
Material
Brass
Seal Material
FKM
PTFE
Dimension [mm]
38
38.5
39
39.5
40
41
41.5
42
42.5
43
43.5
44
44.5
45
45.5
46
46.5
47
47.5
50
53
Actuation type
Manually operated bistable
Suitable for both directions of flow
Bidirectional
Unidirectional
1 Products found
Mini ball valves for Pneumatics and industrial fluids
Series 29
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart