29
3
4
VMS
Valve function
2 way
3 way
3/2 NC
3/2 NO
5/2
5/3 CC
5/3 CO
Pneumatic connection
G1/8
Max. inlet pressure [Bar]
Nominal size [Ømm]
6
8
Material
Aluminium
Brass
Seal Material
FKM
NBR
PTFE
ISO Flow rate Standard (Qn)
Dimension [mm]
16
20
22
32
33
33.5
38
38.5
39
39.5
40
41
41.5
42
42.5
43
43.5
44
44.5
45
45.5
46
46.5
47
47.5
48
50
51
53
58
70
80
83
Actuation type
Manually operated bistable
Manually operated bistable 3 pos.
Manually operated monostable
Manually operated monostable 3 pos.
Mechanically operated monostable
Suitable for both directions of flow
Bidirectional
Unidirectional
4 Products found
Mechanically operated valves
Series 1 and 3
Mechanically operated sensor valves
Series 3 and 4
Manually operated valves
Series 1, 3, 4 and VMS
Mini ball valves for Pneumatics and industrial fluids
Series 29
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart