VMS
Valve function
5/2
Pneumatic connection
G1/2
G1/4
G1/8
G3/4
G3/8
M5
Push-in Ø4
Max. inlet pressure [Bar]
Material
Aluminium
Technopolymer
Seal Material
NBR
Voltage
250 V AC
250 V DC
ISO Flow rate Standard (Qn)
Connection type (Electrical)
Cable
IP protection class
IP20
Dimension [mm]
16
20
22
32
33
33.5
40
48
51
58
70
80
83
Actuation type
Foot operated bistable
Foot operated monostable
Manually operated bistable
Manually operated bistable 3 pos.
Manually operated monostable
Manually operated monostable 3 pos.
Mechanically operated monostable
Suitable for both directions of flow
Bidirectional
Unidirectional
4 Products found
Mechanically operated valves
Series 1 and 3
Mechanically operated sensor valves
Series 3 and 4
Foot operated pedal Electrical and pneumatic
Series 3 and Series 2
Manually operated valves
Series 1, 3, 4 and VMS
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart