text.skipToContent text.skipToNavigation
Series VMS

Series VMS

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Series VMS slide valves



Mod. A ØB L Flow at 6 bar ΔP 1 (Nl/min) 1-2 Flow at 6 bar ΔP 1 (Nl/min) 2-3 Operating press. (bar) Operating temp. (°C)
VMS-105-M5 M5 15 33,5 140 145 0 ÷ 15 -10 ÷ 80
VMS-118-1/8 G1/8 25 48 600 740 0 ÷ 15 -10 ÷ 80
VMS-114-1/4 G1/4 30 58 1200 1780 0 ÷ 15 -10 ÷ 80
VMS-138-3/8 G3/8 35 70 2100 1830 0 ÷ 15 -10 ÷ 80
VMS-112-1/2 G1/2 40 80 3350 4030 0 ÷ 15 -10 ÷ 80
VMS-134-3/4 G3/4 49,5 83 5350 5000 0 ÷ 15 -10 ÷ 80