text.skipToContent text.skipToNavigation
Series 2928

Series 2928

Operating temperature:
- 40 / + 80 °C
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Silencers Series 2928



Mod. A D H L Max. Oper. Pressure Flow rate (Nl/min) Noise db (A)
2928 M5 M5 6,5 4 21,5 10 320 69
2928 1/8 G1/8 12,9 6,5 34,5 10 1450 67
2928 1/4 G1/4 16,6 7 42,5 10 2730 72
2928 3/8 G3/8 18,8 11,5 67,5 10 6450 74
2928 1/2 G1/2 24,8 10,5 79,5 10 8350 87
2928 3/4 G3/4 38 15 139 10 14475 96