text.skipToContent text.skipToNavigation
Series 3 and 4

Series 3 and 4

The function of the valve is indicated by the symbol when operating between 4 and 10 bar.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Valve Mod. 338-D15-9A5



Mod. Operating pressure (bar) Flow rate (Nl/min) Actuating force at 6 bar (N)
338-D15-9A5 4 ÷ 10 700 2