text.skipToContent text.skipToNavigation
Series 2

Series 2

Operating pressure = 2 ÷ 8 bar
Flow rate = 60 Nl/min.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Pneumatic foot operated pedal Series 2



Mod.
234N-925
235N-925