Direct acting solenoid valves
Series A
2/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
Series A solenoid valves are of the directly operated type and can be used with dry or lubricated air. They are available in the 2/2 and 3/2-way versions with normally closed (NC) or normally open (NO) operation.
As shown in the following tables, they are supplied in different versions according to the type of body, threaded ports and orifice. They can thus satisfy various operating and installation requirements.
The solenoid can be easily and quickly replaced without interfering with the pressurised part of the valve.
On the same mechanical part different types of solenoids can be interchanged. The choice of solenoids determines the performance of the solenoid valve in terms of consumption and pressure.
As shown in the following tables, they are supplied in different versions according to the type of body, threaded ports and orifice. They can thus satisfy various operating and installation requirements.
The solenoid can be easily and quickly replaced without interfering with the pressurised part of the valve.
On the same mechanical part different types of solenoids can be interchanged. The choice of solenoids determines the performance of the solenoid valve in terms of consumption and pressure.
1-11/11 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function Operation Pneumatic connections Orifice diameter Flow efficient kv (l/min) Operating pressure Operating temperature Media Response time (ISO 12238) Installation |
2/2 NC - 2/2 NO - 3/2 NC - 3/2 NO direct acting poppet type M5, G1/8, R1/8 threads - Ø4 fittings - CNOMO and manifold interface- Ø6 barb fittings 1.2 ... 2.5 mm 0.62 … 2.0 -0.9 … 15 bar 0 ÷ 60 °C (-20 °C with dry air) filtered air, class 5.4.4 according to ISO 8573-1 (max oil viscosity 32 cSt), inert gas ON <15 ms - OFF <25 ms see tables in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body Seals Internal parts |
nickel-plated brass - burnished brass - PA6 - PBT HNBR, FKM stainless steel |
ELECTRICAL FEATURES | |
Voltage Voltage tolerance Power consumption Duty cycle Electrical connection Protection class |
12 … 110 V DC - 24 … 380 V AC 50/60 Hz ±10% (DC) / -15% ÷ +10% (AC) 3 … 5 W (DC) / 3.5 … 7 VA (AC) ED 100% F (155°C) DIN EN 175 301-803-A - DIN EN 175 301-803-B IP65 with connector |
Special versions available on demand |
1-11/11 results
CODING EXAMPLE
* 3/2 NO IN-LINE version: port position 1 - 2 - 3 are identical to port positions of 3/2 NC versions
A | 3 | 3 | 1 | 0 | C | 2 | U7 | 7 |
A | SERIES |
3 |
BODY DESIGN 1 = 360° rotatable interface body (24x24 mm) 2 = fixed interface body (24x24 mm) 3 = threaded body 4 = threaded body with quick exhaust 5 = ISO interface body 6 = 360° rotatable interface body (16x16 mm) 7 = 360° rotatable interface body (21 mm) 8 = barb fittings connections body A = single manifold B = 2-part manifold C = 3-part manifold D = 4-part manifold E = 5-part manifold F = 6-part manifold G = 7-part manifold H = 8-part manifold K = 9-part manifold L = 10-part manifold M = 11-part manifold N = 12-part manifold P = 13-part manifold R = 14-part manifold S = 15-part manifold |
3 |
NUMBER OF PORTS 2 = 2 ways 3 = 3 ways |
1 |
FUNCTION 1 = NC - normally closed 2 = NO - normally open 3 = NO IN-LINE* - normally open |
0 |
PORTS 0 = M5 1 = G1/8 3 = M5-R1/8 4 = M5-R1/8 with manual override A = O-Rings rotatable interface B = O-Rings fixed interface C = G1/8-fittings Ø4 mm F = Ø6 mm barb fittings |
C |
ORIFICE DIAMETER C = Ø 1.2 - 1.4 - 1.5 mm D = Ø 2.0 mm E = Ø 2.5 mm |
2 |
BODY MATERIAL 2 = nickel-plated brass - burnished brass - aluminium 3 = PA6 - PBT technopolimers |
U7 |
SOLENOIDS - OVERMOLDING MATERIAL / SIZE U7 = PET / 22 mm - solenoids available in standard version and in ATEX version for Zones 2-22 G7 = PA66 / 22 mm G9 = PA66 / 22 mm - solenoid for bistable function (not available for 2/2 NO function) A8 = PPS / 30 mm H8 = PA6 V0 / 30 mm - solenoids ATEX version for Zones 1-21 |
7 |
VOLTAGE - POWER CONSUMPTION See following page for U7 / G7 solenoids and dedicated section 2.35 |