text.skipToContent text.skipToNavigation
Series A

Series A

2/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
Series A solenoid valves are of the directly operated type and can be used with dry or lubricated air. They are available in the 2/2 and 3/2-way versions with normally closed (NC) or normally open (NO) operation.
As shown in the following tables, they are supplied in different versions according to the type of body, threaded ports and orifice. They can thus satisfy various operating and installation requirements.

The solenoid can be easily and quickly replaced without interfering with the pressurised part of the valve.
On the same mechanical part different types of solenoids can be interchanged. The choice of solenoids determines the performance of the solenoid valve in terms of consumption and pressure.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Function
Operation
Pneumatic connections
Orifice diameter
Flow efficient kv (l/min)
Operating pressure
Operating temperature
Media
Response time (ISO 12238)
Installation
2/2 NC - 2/2 NO - 3/2 NC - 3/2 NO
direct acting poppet type
M5, G1/8, R1/8 threads - Ø4 fittings - CNOMO and manifold interface- Ø6 barb fittings
1.2 ... 2.5 mm
0.62 … 2.0
-0.9 … 15 bar
0 ÷ 60 °C (-20 °C with dry air)
filtered air, class 5.4.4 according to ISO 8573-1 (max oil viscosity 32 cSt), inert gas
ON <15 ms - OFF <25 ms
see tables
in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body
Seals
Internal parts
nickel-plated brass - burnished brass - PA6 - PBT
HNBR, FKM
stainless steel
ELECTRICAL FEATURES
Voltage
Voltage tolerance
Power consumption
Duty cycle
Electrical connection
Protection class
12 … 110 V DC - 24 … 380 V AC 50/60 Hz
±10% (DC) / -15% ÷ +10% (AC)
3 … 5 W (DC) / 3.5 … 7 VA (AC)
ED 100%
F (155°C)
DIN EN 175 301-803-A - DIN EN 175 301-803-B
IP65 with connector
Special versions available on demand