text.skipToContent text.skipToNavigation
Series GMCU

Series GMCU

Unidirectional flow controller for mounting
on single-acting or double-acting cylinders.
Knurled screw adjustment.
Ports: M5, G1/8, G1/4.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Valves Series GMCU



Mod. A B S H L Z M F SW SW1
GMCU 913-M5-3 M5 3 12 3 37 42,5 12,5 6,5 8 5,5
GMCU 914-M5-4 M5 4 12 3 37 42,5 19 8,8 8 5,5
GMCU 903-1/8-6 G1/8 6 22,5 5 65,5 72,5 26,5 13 14 7
GMCU 904-1/8-8 G1/8 8 22,5 5 65,5 72,5 28 15 14 7
GMCU 905-1/4-8 G1/4 8 27 7 85 97,5 28,5 15 19 10
GMCU 906-1/4-10 G1/4 10 27 7 85 97,5 31 17,5 19 10